12.3.37 Peripheral Pin Select Input Register 23

Name: RPINR23
Offset: 0x3330

Bit 3130292827262524 
 U2CTSR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 U1CTSR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ADTRG31R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CLCINJR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – U2CTSR[7:0]  Assign UART2 Clear-to-Send (U2CTS) to the Corresponding RPn Pin bits

Bits 23:16 – U1CTSR[7:0]  Assign UART1 Clear-to-Send (U1CTS) to the Corresponding RPn Pin bits

Bits 15:8 – ADTRG31R[7:0] Assign ADC Trigger (ADTRG31) to the Corresponding RPn Pin bits

Bits 7:0 – CLCINJR[7:0] Assign CLC Input J (CLCINJ) to the Corresponding RPn Pin bits