12.3.64 Peripheral Pin Select Output Register 24

Name: RPOR24
Offset: 0x33B0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  RP99R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP98R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP97R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 22:16 – RP99R[6:0]  Peripheral Output Function is Assigned to RP99 Output Pin bits

Bits 14:8 – RP98R[6:0]  Peripheral Output Function is Assigned to RP98 Output Pin bits

Bits 6:0 – RP97R[6:0]  Peripheral Output Function is Assigned to RP97 Output Pin bits