Jump to main content
12.3.1 Input Data Register
Legend: HS = Hardware Settable; HC = Hardware Clearable
Note: See pinout diagrams from I/O availability for a given
device.
Name: PORTx Offset: 0x0200, 0x0214, 0x0228,
0x023C, 0x0250, 0x0264, 0x0278, 0x028C
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 PORTx[15:8] Access R/W/HS/HC R/W/HS/HC R/W/HS/HC R/W/HS/HC R/W/HS/HC R/W/HS/HC R/W/HS/HC R/W/HS/HC Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 PORTx[7:0] Access R/W/HS/HC R/W/HS/HC R/W/HS/HC R/W/HS/HC R/W/HS/HC R/W/HS/HC R/W/HS/HC R/W/HS/HC Reset 0 0 0 0 0 0 0 0
Bits 15:0 – PORTx[15:0] Input Data bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.