12.3.53 Peripheral Pin Select Output Register 11

Name: RPOR11
Offset: 0x337C

Bit 3130292827262524 
  RP48R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP47R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP46R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP45R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP48R[6:0]  Peripheral Output Function is Assigned to RP48 Output Pin bits

Bits 22:16 – RP47R[6:0]  Peripheral Output Function is Assigned to RP47 Output Pin bits

Bits 14:8 – RP46R[6:0]  Peripheral Output Function is Assigned to RP46 Output Pin bits

Bits 6:0 – RP45R[6:0]  Peripheral Output Function is Assigned to RP45 Output Pin bits