12.3.62 Peripheral Pin Select Output Register 21

Name: RPOR21
Offset: 0x33A4

Bit 3130292827262524 
 RP88R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RP87R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RP86R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
          
Access  
Reset  

Bits 31:24 – RP88R[7:0]  Peripheral Output Function is Assigned to RP88 Output Pin bits

Bits 23:16 – RP87R[7:0]  Peripheral Output Function is Assigned to RP87 Output Pin bits

Bits 15:8 – RP86R[7:0]  Peripheral Output Function is Assigned to RP86 Output Pin bits