12.3.40 Peripheral Pin Select Input Register 26

Name: RPINR26
Offset: 0x333C

Bit 3130292827262524 
 PCI19R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 IOM7R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 IOM6R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IOM5R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – PCI19R[7:0] Assign PWM Input 19 (PCI19) to the Corresponding RPn Pin bits

Bits 23:16 – IOM7R[7:0] Assign IO Monitor 7 to the Corresponding RPn Pin bits

Bits 15:8 – IOM6R[7:0] Assign IO Monitor 6 to the Corresponding RPn Pin bits

Bits 7:0 – IOM5R[7:0] Assign IO Monitor 5 to the Corresponding RPn Pin bits