12.3.6 Analog Select Register

Note: See pinout diagrams for I/O availability for a given device.
Name: ANSELx
Offset: 0x3640, 0x3664, 0x3688, 0x36AC, 0x36D0, 0x36F4, 0x3718, 0x373C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ANSELx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 ANSELx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:0 – ANSELx[15:0] Analog Select bits

ValueDescription
1

Digital Schmitt Trigger is disabled on the I/O.

0

Digital Schmitt Trigger is enabled on the I/O.