12.3.58 Peripheral Pin Select Output Register 16

Name: RPOR16
Offset: 0x3390

Bit 3130292827262524 
  RP68R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP67R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP66R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP65R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP68R[6:0] Peripheral Output Function is Assigned to Virtual Output RP68 bits

Bits 22:16 – RP67R[6:0] Peripheral Output Function is Assigned to Virtual Output RP67 bits

Bits 14:8 – RP66R[6:0] Peripheral Output Function is Assigned to Virtual Output RP66 bits

Bits 6:0 – RP65R[6:0] Peripheral Output Function is Assigned to Virtual Output RP65 bits