12.3.61 Peripheral Pin Select Output Register 20

Name: RPOR20
Offset: 0x33A0

Bit 3130292827262524 
  RP84R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP83R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP82R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP81R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP84R[6:0]  Peripheral Output Function is Assigned to RP84 Output Pin bits

Bits 22:16 – RP83R[6:0]  Peripheral Output Function is Assigned to RP83 Output Pin bits

Bits 14:8 – RP82R[6:0]  Peripheral Output Function is Assigned to RP82 Output Pin bits

Bits 6:0 – RP81R[6:0]  Peripheral Output Function is Assigned to RP81 Output Pin bits