12.3.72 IOIM x Control Register
| Name: | IOIMxCON |
| Offset: | 0x1E90, 0x1E9C, 0x1EA8, 0x1EB4, 0x1EC0, 0x1ECC, 0x1ED8, 0x1EE4, 0x1EF0, 0x1EFC, 0x1F08, 0x1F14, 0x1F20, 0x1F2C, 0x1F38, 0x1F44 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FLTINJ | OKINJ | ATEST[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| EOVFV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | SLPEN | SIDL | EXTCLK | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FBKSEL[3:0] | REFSEL[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 27 – FLTINJ Fault Injection bit
1’ to this bit will simulate a comparison mismatch event. The ERR
bit will become set, the ERRCNT will increment to EOVFV and the OVF will become set if
the ERRCNT overflows.Bit 26 – OKINJ OK Inject bit
1’ to this bit will simulate a transition on the reference signal
input, blanking time insertion and a good comparison between reference and feedback
signals. The OK bit will become set.Bits 25:24 – ATEST[1:0] Artificial Test Enable bits
| Value | Description |
|---|---|
| 11 | Artificial OKINJ Test is enabled. |
| 10 | Artificial FLTINJ Test is enabled. |
| 01 | Artificial Test disabled. |
| 00 | Artificial Test disabled. |
Bits 23:16 – EOVFV[7:0] Error-Counter Overflow Value bits
Bit 15 – ON Module Enable bit
| Value | Description |
|---|---|
| 1 | IOIM module is enabled. |
| 0 | IOIM module is disabled. |
Bit 13 – SLPEN Module Sleep Enable bit
| Value | Description |
|---|---|
| 1 | Module operates in Sleep mode. |
| 0 | Module disabled in Sleep mode. |
Bit 12 – SIDL Module Stop in Idle Mode Enable bit
| Value | Description |
|---|---|
| 1 | Module disabled in Idle mode. |
| 0 | Module operates in Idle mode. |
Bit 10 – EXTCLK External Clock Source Enable bit
| Value | Description |
|---|---|
| 1 | CLKGEN13 (200 MHz) |
| 0 | TCY (Instruction Cycle) (default) |
Bits 7:4 – FBKSEL[3:0] Feedback Input Mux Selection bits
For IOIM Group A, see Table 12-22.
For IOIM Group B, see Table 12-24.
| Value | Description |
|---|---|
| 1111 | Feedback input [15] is selected. |
| ... | |
| 0001 | Feedback input [1] is selected. |
| 0000 | Feedback input [0] is selected. |
Bits 3:0 – REFSEL[3:0] Reference Input Mux Selection bits
| Value | Description |
|---|---|
| 1111 | Reference input [15] is selected. |
| ... | |
| 0001 | Reference input [1] is selected. |
| 0000 | Reference input [0] is selected. |