12.3.57 Peripheral Pin Select Output Register 15

Name: RPOR15
Offset: 0x338C

Bit 3130292827262524 
  RP64R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP63R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP62R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP61R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP64R[6:0] Peripheral Output Function is Assigned to RP64 Output Pin bits

Bits 22:16 – RP63R[6:0] Peripheral Output Function is Assigned to RP63 Output Pin bits

Bits 14:8 – RP62R[6:0] Peripheral Output Function is Assigned to RP62 Output Pin bits

Bits 6:0 – RP61R[6:0] Peripheral Output Function is Assigned to RP61 Output Pin bits