12.3.50 Peripheral Pin Select Output Register 8

Name: RPOR8
Offset: 0x3370

Bit 3130292827262524 
  RP36R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP35R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP34R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP33R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP36R[6:0] Peripheral Output Function is Assigned to RP36 Output Pin bits

Bits 22:16 – RP35R[6:0] Peripheral Output Function is Assigned to RP35 Output Pin bits

Bits 14:8 – RP34R[6:0] Peripheral Output Function is Assigned to RP34 Output Pin bits

Bits 6:0 – RP33R[6:0] Peripheral Output Function is Assigned to RP33 Output Pin bits