12.3.63 Peripheral Pin Select Output Register 22

Name: RPOR22
Offset: 0x33A8

Bit 3130292827262524 
  RP92R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP91R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP90R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP89R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP92R[6:0]  Peripheral Output Function is Assigned to RP92 Output Pin bits

Bits 22:16 – RP91R[6:0]  Peripheral Output Function is Assigned to RP91 Output Pin bits

Bits 14:8 – RP90R[6:0]  Peripheral Output Function is Assigned to RP90 Output Pin bits

Bits 6:0 – RP89R[6:0]  Peripheral Output Function is Assigned to RP89 Output Pin bits