9.3.14.5 LMP_INTR_EN_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:6] | Reserved | N/A | |
| 5 | LPMERREN | 0 | 0: Disable the LPMERR interrupt 1: Enable the LPMERR interrupt |
| 4 | LPMRESEN | 0 | 0: Disable the LPMRES interrupt 1: Enable the LPMRES interrupt |
| 3 | LPMNCEN | 0 | 0: Disable the LPMNC interrupt 1: Enable the LPMNC interrupt |
| 2 | LPMACKEN | 0 | 0: Disable the LPMACK interrupt 1: Enable the LPMACK interrupt |
| 1 | LPMNYEN | 0 | 0: Disable the LPMNY interrupt 1: Enable the LPMNY interrupt |
| 0 | LPMSTEN | 0 | 0: Disable the LPMST interrupt 1: Enable the LPMST interrupt |