4.2.5.3.1 Standalone-Verify with a Single AHBL Write
VerifyADS: With the command VerifyADS, a single AHBL write transaction can be used to start and complete the verify page procedure. By default, all WDBUFF content is written to AB and the internal Standalone-Verify operation automatically starts. Once the NVM operation starts and until it finishes, any further NVM accessing AHBL transaction will result in HREADYOUT going Low until the operation is done.