9.3.12.5 CHx_DMA_COUNT_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [31:0] | DMA_COUNT | 0 | The DMA memory address for the corresponding DMA channel. If DMA is enabled with a count of 0, the bus will not be requested and a DMA interrupt will be generated. |
Notes:
- Allowed values of x are 1, 2, 3, and 4, corresponding to DMA channels 1 through 4.
- For CH2_DMA_COUNT_REG register the address is 0x4004321C.
- For CH3_DMA_COUNT_REG register the address is 0x4004322C.
- For CH4_DMA_COUNT_REG register the address is 0x4004323C.