9.3.12.4 CHx_DMA_ADDR_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [31:0] | DMA_ADDR | 0 | The DMA memory address. The initial memory address written to this register must have a value such that its modulo 4 value is equal to 0. That is, DMA_ADDR[1:0] must be equal to 00. The lower two bits of this register are read-only and cannot be set by software. |
Note:
- Allowed values of x are 1, 2, 3, and 4, corresponding to DMA channels 1 through 4.
- For CH2_DMA_ADDR_REG register the address is 0x40043218.
- For CH3_DMA_ADDR_REG register the address is 0x40043228.
- For CH4_DMA_ADDR_REG register the address is 0x40043238