9.3.5.1 FADDR_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| 7 | Reserved | 0 | N/A |
| [6:0] | Func Addr | 0 | Function Address: Write with the 7-bit address of the peripheral part of the transaction. This register applies to operations when the USB controller is used in Peripheral mode only. It is ignored in Host mode. |