9.3.5.10 INDEX_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [3:0] | Selected Endpoint | 0 | This is the index into the selected endpoint. |
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [3:0] | Selected Endpoint | 0 | This is the index into the selected endpoint. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.