9.3.5.9 FRAME_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [15:11] | Reserved | N/A | N/A |
| [10:0] | Frame Number | 0 | This is the 11-bit frame number, with bit[10] being MSB and bit[0] being LSB. |
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [15:11] | Reserved | N/A | N/A |
| [10:0] | Frame Number | 0 | This is the 11-bit frame number, with bit[10] being MSB and bit[0] being LSB. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.