9.3.11.1 EPx_RQ_PK1_COUNT_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [15:0] | EPx_RqPktCount | 0 | Sets the number of packets size MaxP
(EPx_TX_MAX_P_REG) that are to be transferred in a block transfer. It is only
used in Host mode when AutoReq is set. This has no effect in Peripheral mode,
or when AutoReq is not set. The value of x can be 0, 1, 2, 3, or 4. The values of XYZ would be differ with the register name: 1. EP0_RQ_PKT_COUNT_REG 0x4004300 2. EP1_RQ_PKT_COUNT_REG 0x4004304 3. EP2_RQ_PKT_COUNT_REG 0x4004308 4. EP3_RQ_PKT_COUNT_REG 0x400430C 5. EP4_RQ_PKT_COUNT_REG 0x4004310 |