9.3.11.2 RX_DPKT_BUT_DIS_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [15:5] | Reserved | N/A | |
| 4 | EP4 RxDPktBufDis | 0 | Receive Double Packet Buffer Disable for endpoint 4. |
| 3 | EP3 RxDPktBufDis | 0 | Receive Double Packet Buffer Disable for endpoint 3. |
| 2 | EP2 RxDPktBufDis | 0 | Receive Double Packet Buffer Disable for endpoint 2. |
| 1 | EP1 RxDPktBufDis | 0 | Receive Double Packet Buffer Disable for endpoint 1. |
| 0 | Reserved | N/A |