9.3.11.4 C_T_UCH_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [15:0] | C_T_UCH | N/A | Configurable Chirp Timeout timer. The default value is 203Ah if the host PHY data width is 16 bits (XCLK is 30 MHz) and 4074h if the PHY data width is 8 bits (XCLK is 60 MHz), corresponding to a delay of 1.1 ms. |