9.3.11.6 C_T_HSBT_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [3:0] | HS Timeout Adder | 0 | The value added to the minimum high speed timeout period (736 bit times) in increments of 64 high speed bit times. This allows the turn around timeout period to be set to 16 possible values as given in Table 9-102. |