4.2.5.2.1 Program Page with a Single AHBL Write
ProgramADS: During the command ProgramADS, a single AHBL write transaction can be used to start and complete the program page procedure. By default, all WDBUFF content is written to AB and internal program operation automatically begins. Once the NVM operation starts and until it finishes, any further NVM accessing AHBL transaction will result in HREADYOUT going Low until the operation is done.
Note: eNVM frequency range (NV_FREQRNG field of Table 4-12 system register) value must be set to maximum value 15 to ensure the correct programming of the eNVM. After programming eNVM, restore the original frequency range value for eNVM read or verify operations.