7.4.1.5.1 Notes on the Source Address Register (SAR)
- Address is word aligned at the start.
- Address increments on each successful transfer at the source end.
- HPDMA controller starts reading the data from source memory and transfers to destination memory.
- Software can write all 32-bit source address to prevent non-word aligned transfers at the start and 2 LSBs, 1:0, are masked in the hardware.
- The source address is updated when descriptor transfer is in progress.