7.4.1.9.1 Notes on the Destination Address Register (DAR)
- Address is word aligned at the start.
- Address increments on each successful transfer at the destination end.
- HPDMA controller starts reading the data from source memory and transfers to destination memory.
- Software can write all 32-bit destination addresses to prevent non-word aligned transfers at the start and 2 LSBs, 1:0, are masked in the hardware.
- The destination address will be updated in the same field when the descriptor transfer is in progress.