15.3.24 8 MHz FRC Controller Register

Table 15-29. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: FRCTUN
Offset: 0x32C0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TUN[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – TUN[5:0]  Internal Fast RC Oscillator Tuning bits

This bit field specifies the user tuning capability for the internal fast RC oscillator.
ValueDescription
011111Maximum Frequency
011110
...
000001
000000Center Frequency, oscillator is running at calibrated frequency
111111
111110
...
100001
100000Minimum Frequency