15.3.10 PLL Divider Register

Table 15-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PLLxDIV
Offset: 0x3184, 0x3190

Bit 3130292827262524 
     PLLPRE[3:0] 
Access R/WR/WR/WR/W 
Reset 0001 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PLLFBDIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11001000 
Bit 76543210 
   POSTDIV1[2:0]POSTDIV2[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 111001 

Bits 27:24 – PLLPRE[3:0] PLLx Reference Clock Prescale bits

ValueDescription
1111 16x divide
1110 15x divide
...
00102x divide
00011x divide
0000undefined, not allowed

Bits 15:8 – PLLFBDIV[7:0] PLLx Feedback Divider bit

ValueDescription
11111111 256x divide
11111110 255x divide
...
000000102x divide
000000011x divide
00000000undefined, not allowed

Bits 5:3 – POSTDIV1[2:0] PLLx Post Divider #1 bit

ValueDescription
1117x divide
1106x divide
...
0102x divide
0011x divide
000undefined, not allowed

Bits 2:0 – POSTDIV2[2:0] PLLx Post Divider #2 bit

ValueDescription
1117x divide
1106x divide
...
0102x divide
0011x divide
000undefined, not allowed