15.3.13 User Clock Diagnostics Control Register

Table 15-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CLKDIAG
Offset: 0x319C

Bit 3130292827262524 
 FLTIJENSTOPPLL2STOPPLL1GENSEL[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
     SCSFLTDATA[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
    STOPGEN13STOPGEN12STOPGEN11STOPGEN10STOPGEN9 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 STOPGEN8STOPGEN7STOPGEN6STOPGEN5STOPGEN4STOPGEN3STOPGEN2STOPGEN1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – FLTIJEN SCS[x][3:0]Fault Injection Enable bit

ValueDescription
1Fault is inserted
0Fault insertion is disabled

Bit 30 – STOPPLL2 PLL2 Reference Clock Monitor Disable bit

ValueDescription
1Selected reference clock for PLL2 is disconnected from the associated clock monitor
0Selected reference clock for PLL2 is connected to the associated clock monitor

Bit 29 – STOPPLL1 PLL1 Reference Clock Monitor Disable bit

ValueDescription
1Selected reference clock for PLL1 is disconnected from the associated clock monitor
0Selected reference clock for PLL1 is connected to the associated clock monitor

Bits 28:24 – GENSEL[4:0] Select the Clock Generator or PLL Generator for Fault Injection bits

ValueDescription
11111 Reserved for future PLL generators
11110PLLGEN2
11101PLLGEN1
10100-01011Reserved for future clock generators
01010CLKGEN11
01001CLKGEN10
01000CLKGEN9
00111CLKGEN8
00110CLKGEN7
00101CLKGEN6
00100CLKGEN5
00011CLKGEN4
00010CLKGEN3
00001CLKGEN2
00000CLKGEN1

Bits 19:16 – SCSFLTDATA[3:0] Fault Data to be Injected bits

Ones invert the SCS[x] data bit

Zeros do not effect the SCS[x] data

Bit 12 – STOPGEN13 Stops the selected reference clock to the clock monitor for CLKGEN13 bit

ValueDescription
1Selected reference clock for CLKGEN13 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN13 is connected to the associated clock monitor

Bit 11 – STOPGEN12 Stops the selected reference clock to the clock monitor for CLKGEN12 bit

ValueDescription
1Selected reference clock for CLKGEN12 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN12 is connected to the associated clock monitor

Bit 10 – STOPGEN11 Stops the selected reference clock to the clock monitor for CLKGEN11 bit

ValueDescription
1Selected reference clock for CLKGEN11 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN11 is connected to the associated clock monitor

Bit 9 – STOPGEN10 Stops the selected reference clock to the clock monitor for CLKGEN10 bit

ValueDescription
1Selected reference clock for CLKGEN10 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN10 is connected to the associated clock monitor

Bit 8 – STOPGEN9 Stops the selected reference clock to the clock monitor for CLKGEN9 bit

ValueDescription
1Selected reference clock for CLKGEN9 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN9 is connected to the associated clock monitor

Bit 7 – STOPGEN8 Stops the selected reference clock to the clock monitor for CLKGEN8 bit

ValueDescription
1Selected reference clock for CLKGEN8 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN8 is connected to the associated clock monitor

Bit 6 – STOPGEN7 Stops the selected reference clock to the clock monitor for CLKGEN7 bit

ValueDescription
1Selected reference clock for CLKGEN7 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN7 is connected to the associated clock monitor

Bit 5 – STOPGEN6 Stops the selected reference clock to the clock monitor for CLKGEN6 bit

ValueDescription
1Selected reference clock for CLKGEN6 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN6 is connected to the associated clock monitor

Bit 4 – STOPGEN5 Stops the selected reference clock to the clock monitor for CLKGEN5 bit

ValueDescription
1Selected reference clock for CLKGEN5 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN5 is connected to the associated clock monitor

Bit 3 – STOPGEN4 Stops the selected reference clock to the clock monitor for CLKGEN4 bit

ValueDescription
1Selected reference clock for CLKGEN4 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN4 is connected to the associated clock monitor

Bit 2 – STOPGEN3 Stops the selected reference clock to the clock monitor for CLKGEN3 bit

ValueDescription
1Selected reference clock for CLKGEN3 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN3 is connected to the associated clock monitor

Bit 1 – STOPGEN2 Stops the selected reference clock to the clock monitor for CLKGEN2 bit

ValueDescription
1Selected reference clock for CLKGEN2 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN2 is connected to the associated clock monitor

Bit 0 – STOPGEN1 Stops the selected reference clock to the clock monitor for CLKGEN1 bit

ValueDescription
1Selected reference clock for CLKGEN1 is disconnected from the associated clock monitor
0Selected reference clock for CLKGEN1 is connected to the associated clock monitor