15.3.3 Reference Clock Fail Status Register

Table 15-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CLKFAIL
Offset: 0x3108

Bit 3130292827262524 
 SCSMSMCH     PLLFAIL2PLLFAIL1 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    CLKFAIL13CLKFAIL12CLKFAIL11CLKFAIL10CLKFAIL9 
Access HS/R/WHS/R/WHS/R/WHS/R/WHS/R/W 
Reset 00000 
Bit 76543210 
 CLKFAIL8CLKFAIL7CLKFAIL6CLKFAIL5CLKFAIL4CLKFAIL3CLKFAIL2CLKFAIL1 
Access HS/R/WHS/R/WHS/R/WHS/R/WHS/R/WHS/R/WHS/R/WHS/R/W 
Reset 00000000 

Bit 31 – SCSMSMCH Source Clock Select Mismatch Indicator bit

ValueDescription
1Clock failure occurred due to SCS integrity check mismatch (or FLTINJ); check SCSFAIL register for details
0Clock failure occurred due to non-integrity check related failure

Bit 25 – PLLFAIL2 PLL #2 Reference Clock Fail Status bit

ValueDescription
1

Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the PLL generator has switched to selected backup reference clock

0Selected reference clock is functioning

Bit 24 – PLLFAIL1 PLL #1 Reference Clock Fail Status bit

ValueDescription
1

Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the PLL generator has switched to selected backup reference clock

0Selected reference clock is functioning

Bit 12 – CLKFAIL13 Clock Generator #13 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 11 – CLKFAIL12 Clock Generator #12 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 10 – CLKFAIL11 Clock Generator #11 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 9 – CLKFAIL10 Clock Generator #10 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 8 – CLKFAIL9 Clock Generator #9 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 7 – CLKFAIL8 Clock Generator #8 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 6 – CLKFAIL7 Clock Generator #7 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 5 – CLKFAIL6 Clock Generator #6 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 4 – CLKFAIL5 Clock Generator #5 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 3 – CLKFAIL4 Clock Generator #4 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 2 – CLKFAIL3 Clock Generator #3 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 1 – CLKFAIL2 Clock Generator #2 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning

Bit 0 – CLKFAIL1 Clock Generator #1 Reference Clock Fail Status bit

ValueDescription
1Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to selected backup reference clock
0Selected reference clock is functioning