2.90.16 PWM_MasterPeriodSet Function
C
inline static void PWM_MasterPeriodSet(uint32_t masterPeriod)
Summary
Sets the period value for the Master Time Base generator.
Description
This function allows setting the period for the Master Time Base generator, which controls the overall timing of the PWM module.
Precondition
Refer datasheet for valid size of data bits.
Parameters
| Param | Description |
|---|---|
| masterPeriod | Period value in count |
Returns
None
Example
uint16_t masterPeriod;
masterPeriod = 0xFF;
PWM_MasterPeriodSet(masterPeriod);
Remarks
None