2.90.18 PWM_ModeSet Function
C
inline static void PWM_ModeSet(PWM_GENERATOR genNum, PWM_MODES mode)
Summary
Sets the operating mode for a specific PWM generator.
Description
This function sets the operating mode of the PWM generator selected by the argument `genNum`. The operating mode determines the behavior of the PWM generator (e.g., edge-aligned or center-aligned).
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| mode | PWM operating mode |
Returns
None
Example
PWM_ModeSet(PWM_GENERATOR_1, CENTER_ALIGNED);
Remarks
None