2.90.32 PWM_SoftwareUpdateRequest Function
C
inline static void PWM_SoftwareUpdateRequest(PWM_GENERATOR genNum)
Summary
This inline function requests to update the data registers for specific PWM generator selected by the argument PWM_GENERATOR Enum
Description
This function triggers a software update request for the specified PWM generator. The update affects the data registers, and once requested, the update will be processed by the system. The function does not return any status, but can be used to initiate an update.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
Returns
None
Example
PWM_SoftwareUpdateRequest(PWM_GENERATOR_1);
Remarks
None