2.90.27 PWM_OverrideLowEnable Function
C
inline static void PWM_OverrideLowEnable(PWM_GENERATOR genNum)
Summary
This inline function enables PWM override on PWML output for specific PWM generator selected * by the argument PWM_GENERATOR Enum
Description
This function enables the override functionality on the PWMxL output for the specified PWM generator.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
Returns
None
Example
PWM_OverrideLowEnable(PWM_GENERATOR_1);
Remarks
None