2.90.21 PWM_OverrideDataHighSet Function
C
inline static void PWM_OverrideDataHighSet(PWM_GENERATOR genNum,bool overrideDataHigh)
Summary
This inline function updates PWM override high data bit with the requested value for a * specific PWM generator selected by the argument PWM_GENERATOR Enum
Description
This function allows you to set the high override data bit for the specified PWM generator.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| overrideDataHigh | Override data |
Returns
None
Example
bool overrideDataHigh;
overrideDataHigh = true;
PWM_OverrideDataHighSet(PWM_GENERATOR_1, overrideDataHigh);
Remarks
None