2.90.19 PWM_OutputModeSet Function
C
inline static void PWM_OutputModeSet(PWM_GENERATOR genNum, PWM_HS_OUTPUT_MODES outputMode)
Summary
Configures the output mode of a specific PWM generator.
Description
This function allows setting the output mode of the PWM signal (e.g., Independent Edge, push-pull, etc.) for a specific generator. The output mode determines the type of PWM waveform generated.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| outputMode | PWM output mode |
Returns
None
Example
PWM_OutputModeSet(PWM_GENERATOR_1, COMPLEMENTARY_OUTPUT_MODE);
Remarks
None