2.90.31 PWM_SoftwareUpdatePending Function
C
inline static bool PWM_SoftwareUpdatePending(PWM_GENERATOR genNum)
Summary
This inline function gets the status of the update request for specific PWM generator selected by the argument PWM_GENERATOR Enum
Description
This function checks whether a software update is currently pending for the selected PWM generator. The function returns a boolean value indicating whether the update has been requested and is awaiting processing.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
Returns
true - Software update is pending.
false - Software update is not pending.
Example
bool status;
status = PWM_SoftwareUpdatePending(PWM_GENERATOR_1);
Remarks
None