2.90.36 PWM_TriggerCompareValueSet Function
C
inline static void PWM_TriggerCompareValueSet(PWM_GENERATOR genNum,uint32_t trigCompValue)
Summary
This inline function sets the PWM trigger compare value in count for the PWM Generator selected by the argument PWM_GENERATOR Enum
Description
This function sets the trigger compare value for the specified PWM generator, which determines the timing for triggering other events or signals.
Precondition
Refer datasheet for valid size of data bits.
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| trigCompValue | Trigger compare value in count |
Returns
None
Example
enum PWM_GENERATOR genNum; uint16_t trigCompValue; trigCompValue = 0x01; genNum = PWM_GENERATOR_1; PWM_TriggerCompareValueSet(genNum, trigCompValue);
Remarks
None