2.90.15 PWM_MasterDutyCycleSet Function
C
inline static void PWM_MasterDutyCycleSet(uint32_t masterDutyCycle)
Summary
Sets the PWM master duty cycle register.
Description
This function sets the duty cycle for the Master Time Base generator, which determines the width of the PWM signal relative to the period.
Precondition
Refer datasheet for valid size of data bits.
Parameters
Param | Description |
---|---|
masterDutyCycle | Master Duty Cycle value |
Returns
None
Example
uint16_t masterDutyCycle;
masterDutyCycle = 0xFF;
PWM_MasterDutyCycleSet(masterDutyCycle);
Remarks
None