2.90.35 PWM_TriggerCCompareValueSet Function
C
inline static void PWM_TriggerCCompareValueSet(PWM_GENERATOR genNum,uint32_t trigA)
Summary
This inline function sets the Trigger C compare value in count for a specific PWM generator selected by the argument PWM_GENERATOR Enum
Description
This function sets the trigger C compare value for the specified PWM generator, which determines the timing for triggering other events or signals.
Precondition
Refer datasheet for valid size of data bits.
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| trigC | Trigger C compare value in count |
Returns
None
Example
uint16_t trigC; trigC = 0xF; PWM_TriggerCCompareValueSet(PWM_GENERATOR_1, trigC);
Remarks
None