2.90.28 PWM_PeriodSet Function
C
inline static void PWM_PeriodSet(PWM_GENERATOR genNum,uint32_t period)
Summary
Sets the period for a specific PWM generator's Time Base.
Description
This function sets the period for a specific PWM generator, which controls the timing of the PWM signal generated by the generator.
Precondition
Refer datasheet for valid size of data bits.
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| period | PWM generator period value in count |
Returns
None
Example
uint16_t period; period = 0xFFFF; PWM_PeriodSet(PWM_GENERATOR_1, period);
Remarks
None