2.90.43 PWM_SOURCE_SELECT Enum
C
typedef enum
{
PWM_SOURCE_SELECT_INDEPENDENT = 0, /**< PWM select Independent PWM as source */
PWM_SOURCE_SELECT_MASTER = 1, /**< PWM select Master as source */
}PWM_SOURCE_SELECT;
Summary
Defines the PWM generator Master or Independent source selection.
Description
The `PWM_SOURCE_SELECT` enum allows the user to select whether the PWM generator will operate in a master or independent source.
Remarks
None.