2.90.5 PWM_Disable Function
C
inline static void PWM_Disable(void)
Summary
Disables all PWM generators.
Description
This function deactivates all PWM generators in the module, stopping them from generating PWM signals. The generators can be re-enabled individually or as a whole.
Precondition
None
Parameters
None
Returns
None
Example
PWM_Disable();
Remarks
None