2.90.11 PWM_GeneratorEventStatusGet Function
C
inline static bool PWM_GeneratorEventStatusGet(PWM_GENERATOR genNum, PWM_GENERATOR_INTERRUPT interrupt);
Summary
This inline function gets the PWM interrupt status for the PWM Generator selected by the argument PWM_GENERATOR Enum
Description
This function gets the PWM interrupt status for the PWM Generator.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| interrupt | PWM generator interrupt source |
Returns
true - Interrupt is pending.
false - Interrupt is not pending.
Example
enum PWM_GENERATOR genNum;
enum PWM_GENERATOR_INTERRUPT interrupt;
bool status;
genNum = PWM_GENERATOR_1;
interrupt = PWM_GENERATOR_INTERRUPT_TRIGGER;
status = PWM_GeneratorEventStatusGet(genNum, interrupt);
Remarks
None