2.90.6 PWM_DutyCycleSet Function
C
inline static void PWM_DutyCycleSet(PWM_GENERATOR genNum,uint32_t dutyCycle)
Summary
Sets the duty cycle for a specific PWM generator.
Description
This function sets the duty cycle for the selected PWM generator. The duty cycle controls the width of the PWM pulse relative to the period.
Precondition
Refer datasheet for valid size of data bits.
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| dutyCycle | PWM generator duty cycle |
Returns
None
Example
uint16_t dutyCyle;
dutyCycle = 0xFF;
PWM_DutyCycleSet(PWM_GENERATOR_1, dutyCycle);
Remarks
None