2.90.40 PWM_GENERATOR_INTERRUPT Enum
C
typedef enum
{
PWM_GENERATOR_INTERRUPT_FAULT = 1, /**< PWM Generator Fault Interrupt */
PWM_GENERATOR_INTERRUPT_CURRENT_LIMIT = 2, /**< PWM Generator Current Limit Interrupt */
PWM_GENERATOR_INTERRUPT_FEED_FORWARD = 3, /**< PWM Generator Feed Forward Interrupt */
PWM_GENERATOR_INTERRUPT_SYNC = 4, /**< PWM Generator Sync Interrupt */
}PWM_GENERATOR_INTERRUPT;
Summary
Defines the PWM generator interrupts that are available for the module to use.
Description
The `PWM_GENERATOR_INTERRUPT` enum represents the PWM generator interrupts that are available for the module to use.
Remarks
None.