2.90.29 PWM_PhaseSelect Function
C
inline static void PWM_PhaseSelect(PWM_GENERATOR genNum,PWM_SOURCE_SELECT source)
Summary
This inline function selects the PWM generator source for Phase.
Description
This function sets the source of the PWM phase for the specified generator. It allows you to configure the generator's phase either Master Phase or generator phase itself.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| source | PWM generator source select |
Returns
None
Example
inline static void PWM_PhaseSelect(PWM_GENERATOR genNum,PWM_SOURCE_SELECT source) { switch(genNum) { case PWM_GENERATOR_1: PG1CONbits.MPHSEL = source; break; default:break; } }
Remarks
None