2.90.1 PWM_DeadTimeHighSet Function
C
inline static void PWM_DeadTimeHighSet(PWM_GENERATOR genNum,uint16_t deadtimeHigh)
Summary
This inline function updates PWM Deadtime high register with the requested value for a specific PWM generator selected by the argument PWM_GENERATOR Enum
Description
This function sets the upper portion of the deadtime register to control the delay between complementary switching signals for the specified PWM generator.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| deadtimeHigh | Deadtime high value |
Returns
None
Example
uint16_t deadtimeHigh; deadtimeHigh = 0x01; PWM_DeadTimeHighSet(PWM_GENERATOR_1, deadtimeHigh);
Remarks
None