2.90.22 PWM_OverrideDataLowSet Function
C
inline static void PWM_OverrideDataLowSet(PWM_GENERATOR genNum,bool overrideDataLow)
Summary
This inline function updates PWM override low data bit with the requested value for a specific PWM generator selected by the argument PWM_GENERATOR Enum
Description
This function allows you to set the low override data bit for the specified PWM generator.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| overrideDataLow | Override data |
Returns
None
Example
bool overrideDataLow;
overrideDataLow = true;
PWM_OverrideDataLowSet(PWM_GENERATOR_1, overrideDataLow);
Remarks
None